Catalog navigation
CAD model selection
Selectable products: 165
HELP_VARIABLE
Company
Spraying Systems
Description
D26808-TP - UniJet Tip, fixed 15°
Bill of material
D26808-TP11005
ARTNR
Part No.
DG
Nozzle size
SPRW
Spray angle
°
MAT
Materials
D1
Diameter
15 mm
H1
Height
2 mm
D2
Diameter
12.6 mm
H2
Height
mm
SW1
Key width
mm
SW2
Key width
12.5 mm
W1
Angle
15 °
INFO
Overview
INFO PDF
Q1
Flow rate at 3 bar
l/min
Q2
Flow rate at 5 bar
l/min
Q3
Flow rate at 10 bar
l/min
Q4
Flow rate at 15 bar
l/min
Q5
Flow rate at 20 bar
l/min
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D