Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HH-30 - Nozzles - Metric
Bill of material
B1-1/2HH-SS30250
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
Male
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (mm)
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate Capacity (lpm) at 1 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC10
Flow Rate Capacity (lpm) at 10 bar
FRC015
Flow Rate Capacity (lpm) at 15 bar
FRC020
Flow Rate Capacity (lpm) at 20 bar
SA07
Spray Angle at 0.7 bar
22
SA1
Spray Angle at 1 bar
SA3
Spray Angle at 3 bar
30
SA7
Spray Angle at 7 bar
30
LL
L
mm
SS1
S1
mm
SS2
S2
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D