Catalog navigation
CAD模型选择
可提供的产品: 15
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 27500/TankJet® 27500-R - Nozzle - Metric
Bill of material
B27500B-R (1/2in BSPT connection, 180-degrees down)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
3 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
51 mm
MAT
Material
PTFE fluoropolymer resin
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 3.4 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D