Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 180 - Tank Cleaner - Metric
Bill of material
TJ180-B (3 nozzle hub, BSPT and Quick Disconnect)
PN
Sales Part Description
TJ180-B (3 nozzle hub, BSPT and Quick Disconnect)
IC
Inlet Connection Size
2" BSPT (F) with 2-1/2" quick disconnect (M)
MAXTD
Maximum Recommended Tank Diameter
24.4 m
SC
Spray Coverage
180°
HT
Hub Type
3 nozzle hub
MINTO
Minimum Tank Opening
311 mm
MAT
Material
Gears – 17-4PH stainless steel, O-rings – self-lubricating EPDM or Viton, Seals – high-performance spring-energized PTFE, Gear shaft bearing system – PTFE or oilite bearing, All other metallurgy – 316 stainless steel or Viton
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
2.8 to 24 bar
FRR
Flow Rate Range
114 to 1136 lpm
MAXTEMP
Maximum Temperature
121 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D