Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 27500/TankJet® 27500-R - Nozzle - Metric
Bill of material
B27500B (3in BSPT, 180-degrees down)
PN
Sales Part Description
IC
Inlet Connection Size
3" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
7.6 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
178 mm
MAT
Material
PTFE fluoropolymer resin
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 3.4 bar
FRR
Flow Rate Range
475 to 1480 lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D