Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TN-SSTC - Spray Nozzles
Bill of material
1/4TT-SS+TN-SSTC8
PN
Sales Part
IC
Inlet Connection Size
1/4 Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Material Type
ODN
Orifice Dia. Nom
Inch
FR400
Flow Rate Capacity (gallons per hour) 400 psi
FR750
Flow Rate Capacity (gallons per hour) 750 psi
FR1000
Flow Rate Capacity (gallons per hour) 1000 psi
FR1500
Flow Rate Capacity (gallons per hour) 1500 psi
FR2000
Flow Rate Capacity (gallons per hour) 2000 psi
APSP
Approx. Spray Pattern Dia. (at 1 foot distance)
OIL
Orifice Insert Length
0.16
CL
Core Length
0.51
TBL
Tip Body Length
0.63
TBD
Tip Body Dia.
0.5
TBLD
Tip Body Lip Dia.
0.59
TAL
Tip Assembly Length
0.63
L
1.91 Inch
S1
0.69 Inch
S2
0.81 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D