Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Spraying Systems
Description
AA430ML - Strainer
Bill of material
AA430ML-1-PP-200
PN
Sales Part
MAT
Material Type
Polypropylene head/nylon bowl
IC
Inlet Connection Size
Inch
OC
Outlet Connection
Inch
ICG
Inlet Connection Gender
Female
ICTT
Inlet Connection Thread Type
NPT
OCG
Outlet Connection Gender
Female
OCTT
Outlet Connection Thread Type
NPT
PS
Pipe Size
- Inch
MS
Screen Mesh Size
MINP
Min Pressure
- psi
MAXP
Max Pressure
110 psi
MO
Screen Mesh Opening
Inch
WE
Net Weight
oz.
MINP2
Min Pressure
- bar
MAXP2
Max Pressure
8 bar
MO2
Mesh Opening 2
mm
WE2
Net Weight
kg
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
L
Inch
W
Inch
A
Inch
B
Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D