Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
STM
Description
CA_HE2
Bill of material
ESV_cULus_10_CA_-1_-_CA2_2M_S_65_CE_HE2_4_80_D_B3_-_B3_19_-_-_55_0,75_AV_-_-_-_-_-_-_NPA-9005_-_-_-
REFSIZESERIES
Series
ESV = electronic speed variator
MARA
Marking - Electronic Control
HPA
Size - ESV
10 = 0,55 < kW ≤ 0,75
TYP
Type
CA
IO
Input / Output
-1 = 2DI+1DO+1AI+1Relais+ModbusRTU
KB
Keyboard
-
SIZEA
Terminal BOX - ESV
CA2
PLATE
Plate
2M = monofase 230V 50/60Hz
MM
Type Motor
S = standard motor
IPA
Protection level Motor
65 = IP6X=Fully protected against dust; IPX5=Protected against water jets
MARM
Marking Motor
TYPM
Type Motor
HE2
POL
Number of poles
SIZEM
Size Motor
80 = IEC80
LEN
Length
D
DV
Design version
PTB
Terminal box position
-
AVC
Available configurations
SD
Shaft diameter
19 = ø 19 IEC (Std SIZE 80) mm
F
Flange
-
HB14
Number of holes in B14 flange
IP
Protection level
POW50
Power 50Hz
0,75kW
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
- = Not present
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
IPS
Protection level power servoventilation
-
RS
Rain shield
PA
Painting
ACCP
Accessories - Potentiometer CA
ACCC
Accessories - CANopen CA
ACCM12
Accessories - MMI M12 CA
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D