Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000281000 - Spring loaded side thrust pad with spring plate, one side
Bill of material
05000281001
ARTNR
Article No.
L1
±1
mm
L2
mm
L3
mm
L4
mm
L5
mm
B1
±0.5
mm
B2
mm
B3
~
mm
H1
mm
H2
±1
mm
H3
mm
R
mm
S
Stroke
1.5 mm
D
for screws
mm
F
Spring load
N
T
max.
250 °C
MAT
Material
Stahl/Federelement Edelstahl
GEW
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D