Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000615000 - Locking bolt with button actuation
Bill of material
05000615004
ARTNR
Article No.
V
Variant
D1
Pin 0/-0.05 / Bore +0.15/+0.07
mm
D2
mm
D3
mm
D4
28 mm
L1
mm
L2
mm
L3
mm
L4
6 mm
SW
mm
FDA
Spring pressure (start)
12 N
FDE
Spring pressure (end)
N
MAT
Material
Stahl verzinkt/Edelstahl/PA
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/d5.48.72.05000615000.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D