Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SToxxparts
Description
05000678000 - Bump stop with internal thread
Bill of material
05000678007
ARTNR
Article No.
V
Variant
D1
mm
D2
mm
D3
mm
H
mm
S
Cover thickness
2 mm
T
mm
D
Spring rate
N/mm
MB
Max. load capacity
N
MF
Max. spring deflection
mm
MAT
Material
Perbunangummi NBR/Edelstahl
GEW
Weight
1 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/e7.58.37.05000678000.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D