Catalog navigation
Selezione modello CAD
Prodotti disponibili: 198
HELP_VARIABLE
Company
SToxxparts
Description
05001015000 - Stainless steel base with external hexagon at the bottom and fixing lug, teardrop shape
Bill of material
05001015099
ARTNR
Article No.
VAR
Variant
FTF
Foot plate shape
D1
mm
D2
mm
L1
mm
D3
13 mm
H1
mm
H2
mm
L2
mm
M
mm
R
15 mm
S
mm
H3
mm
SW1
17 mm
MAT
Material
Edelstahl 1.4301/Edelstahl 1.4305
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/14.56.18.05001015000.pdf
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D