Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
STRACK
Description
SN4177 - Wear plate VDI 3357, self-lubricating
Bill of material
SN4177-50-100
PDF
PDF-INFO
PDF
B
(B)
mm
L
(L)
mm
L1
(L1)
mm
NB1
(NB1)
2 mm
LB
(LB)
25 mm
LF
(LF)
mm
BF
(BF)
mm
DF
(DF)
mm
TF
(TF)
0.8 mm
DS
(DS)
15 mm
TS
(TS)
9 mm
DB
(DB)
9 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D