Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020750 - Skirt Nut (SUS)
Bill of material
N0-02-0750-00600000
CNSORDERNO
Order number
S
Size
B
Width across flats
mm
C
Width across corners
mm
D
Diameter
mm
TD
Tolerance Diameter
±0.2 mm
H
Height
mm
TH
Tolerance Height
±0.2 mm
H1
Thread length
mm
D1
Diameter
mm
TD1
Tolerance Diameter
±0.1 mm
P
Pitch
5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D