Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00212K0 - E-Lock Nut with flange (Flat large-diameter) (Stainless)
Bill of material
N0-02-12K0-00800000
CNSORDERNO
Order number
N0-02-12K0-00800000
S
Size
M8
P
Pitch
1.25 mm
B
Width across flats
14 mm
TB
Tolerance Width across flats
0 -0.25 mm
C
Width across corners
16.2 mm
D
Flange diameter
17 mm
TD
Tolerance Diameter
0 -0.4 mm
H
Height
8.5 mm
TH
Tolerance Height
±0.4 mm
L
Thread length
7.5 mm
T
Thickness
1.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D