Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0088001 - HLB Bearing Nut (Thin)
Bill of material
N0-08-8001-03000000
CNSORDERNO
Order number
N0-08-8001-03000000
S
Size
M30
P
Pitch
1.5 mm
D
Diameter
45 mm
TD
Tolerance Diameter
0-0.5 mm
B1
Width
7 mm
TB1
Tolerance Width
0 -0.5 mm
B2
Thickness
3 mm
D1
Diameter
45 mm
TD1
Tolerance Diameter
0 -0.5 mm
D2
Diameter
38 mm
B
Width
7 mm
TB
Tolerance Width
0 -0.5 mm
SS
Height
5 mm
G
Width
41 mm
L
Width
10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D