Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00170000 - Stainless SUS430(+)Pan head machine screw
Bill of material
00-17-0000-0040-0100
S
Size
M 4
L
Length
CNSORDERNO
Order number
P
p: Pitch
0.7 mm
TOH
Type of + Hole
2
DK
dk: Outside Diameter
7 mm
TDK
tolerance-dk
-0.5 mm
K
k: Width
3 mm
TK
tolerance-k
+-0.15 mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D