Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000440 - Iron Square Weld Nut (with P)
Bill of material
N0-00-0440-00500000
CNSORDERNO
Order Number
S
Size
P
Pitch
mm
SW
Width across flats
mm
TSW
Tolerance Width across flats
0 -0.2 mm
H1
Height
mm
TH1
Tolerance Height
mm
H2
Height
0.8 mm
TH2
Tolerance Height
0 -0.2 mm
K
Height
mm
D
Diameter
mm
TD
Tolerance Diameter
-0.1,-0.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D