Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000485 - Iron T-type Weld Nut (2B) (Fine Thread)
Bill of material
N0-00-0485-01200000
CNSORDERNO
Order Number
N0-00-0485-01200000
S
Size
M12
A
Length
28 mm
TA
Tolerance Length
±0.5 mm
B
Width
21 mm
TB
Tolerance Width
±0.3 mm
D
Diameter
15.0 mm
TD
Tolerance Diameter
0.5 -0 mm
H
Height
8.0 mm
TH
Tolerance Height
±0.4 mm
T
Height
3.0 mm
TT
Tolerance Height
±0.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D