Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000M15 - Iron Press Wing Nut (Low farm) (Mitsuboshi)
Bill of material
N0-00-0M15-00400000
CNSORDERNO
Order Number
S
Size
A1
Diameter
mm
C
Height
mm
D
Width
mm
TD
Tolerance Width
±1 mm
H
Height
mm
TH
Tolerance Height
±1
S1
Height
mm
TS1
Tolerance Height
mm
G
Width
mm
T
Wall thickness
1.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D