Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21120000 - SUS316L(+) Pan head Tapping Screw(2 with slot, B-1)
Bill of material
21-12-0000-0040-0120
S
Size
4
L
Length
CNSORDERNO
Order number
P
Pitch
1.41 mm
TOH
Type of + Hole
2
DK
Outside Diameter
7 mm
TDK
tolerance-dk
-0.5
K
Width
2.6 mm
TK
tolerance-k
+-0.15 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D