Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Superior Sensor Technology
Description
CPAP/BiPAP/APAP Pressure Sensors - CP Series
Bill of material
CP301-SM06-R
ON
Order Number
PN
Part Number
MINFSS
Multi-Range Lower Dif Pressure Limit
250 Pa
MAXFSS
Multi-Range Upper Dif Pressure Limit
2500 Pa
MINFSSG
Multi-Range Lower Gage Pressure Limit
2000 Pa
MAXFSSG
Multi-Range Upper Gage Pressure Limit
6000 Pa
NPR
Number of Pressure Ranges
16
UR
Update Rate
2 ms
BWCF
BW Corner Frequency
25 - 250 Hz
DVSA
Digital vs Analog
Digital
AR
Accuracy Range Pa
< 2 Pa
LTS
Long-Term Stability (1st Year)
< 1.25 Pa
TEB
Total Error Band
< 4 Pa
RES
Resolution
16 bit
PI
Positional Insensitivity
n/a
ZT
Z-Track Zero Tracking
n/a
HNF
50/60 Hertz Notch Filter
n/a
OT
Operating Temperature
5-85 °C
INFO
More Product Information
Link to Data Sheet
P
Packaging
PQ
Packaging Qty
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D