Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
SVS encapsulated coils
Bill of material
B1CA23050
BESTELLSCH
Order code
B1CA23050
ROHRDURCHME
tube diameter X
SPULENLEISTUNG
coil power consumption
ELANSCHLUSSBILD
electrical interface
UMPRESSMASSE
encapsulation material
ANSCHLUSSSPANN
supply voltage
SPULENTYP
coil type
B1CA
INFO
Info
Product information
B
15.0 mm
H
26.0 mm
L
20.4 mm
X
6.75 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D