Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SXQD
Description
SG - Iso15552 standard cylinder
Bill of material
SG16025
MODEL
model
BORE
bore
mm
STROKE
stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
AS
Adjust stroke
mm
MC
Magnet code
SM
Seal material
ST1
25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000 mm
FT
Fixed type
TPC
Tooth pattern code
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
Z
mm
L
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
V
mm
W
mm
X
mm
Y
mm
AD1
mm
AE1
mm
AF1
mm
AG1
mm
AH1
mm
AP1
mm
AT1
mm
BA2
mm
BB2
mm
BC2
mm
BD2
mm
BE2
mm
BF2
mm
BP2
mm
S3
mm
DC3
mm
DD3
mm
DE3
mm
DJ3
mm
DQ3
mm
CC4
mm
CD4
mm
CE4
mm
CJ4
mm
CP4
mm
CT4
mm
PA4
mm
S4
mm
AA5
mm
B5
mm
CD5
mm
CJ5
mm
D5
mm
E5
mm
F5
mm
G5
mm
H5
mm
I5
mm
K5
mm
L5
mm
A6
mm
B6
mm
C6
mm
D6
mm
E6
mm
AA7
mm
B7
mm
CA7
mm
E7
mm
F7
mm
K7
mm
B8
mm
E8
mm
F8
mm
G8
mm
H8
mm
J8
mm
K8
mm
L8
mm
B9
mm
E9
mm
F9
mm
I9
mm
J9
mm
K9
mm
L9
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D