Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pi
Description
GEC5 - Ball Screw Drive
Bill of material
GEC5-L2-50-BC-M10-C4
MODEL
Model
GEC5
LEAD
Ball Screw Lead
mm
S
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
314.5 mm
L1
267.5 mm
A
25 mm
M
1
N
6 mm
P
25 mm
KG
2.04 kg
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D