Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
XYMH888P
Bill of material
XYMH886-P1-100-50-50-M-C-001
MODEL
Model
XYMH888
CO
Combination
P : Polar Type
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Maximum Speed X axis
DM
Delivery Methode
SO
Special Order No.
001
L
690 mm
A
100 mm
M
1
N
6
P
440 mm
B
200
J
0
K
4
H
831 mm
MSX
Maximum Speed X axis
1250 mm/s
MSZ
Maximum Speed Z axis
500 mm/s
MSY
Maximum Speed Y axis
250 mm/s
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D