Catalog navigation
CAD Model seçimi
Uygun ürünler: 629
HELP_VARIABLE
Company
TE Connectivity
Description
Multi Function Inlet Filters
Bill of material
4-6609106-6
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FT
Filter Type
ST
Switch Type
IT
Input Type
OT
Output Type
FILTERED
Filtered
TC
Type of Connector
GCO
Ground Choke Option
VS
Voltage Selection
FO
Fuse Options
IVS
Input Voltage Select
LC
Leakage Current (Max) (250VAC, 50Hz)
µA
CR
Current Rating
A
VOLTAGE
Voltage (Max)
VAC
SS
Shield Style
MA
Mount Angle
MS
Mount Style
LP
Low Profile
PTRMM
Panel Thickness Range
mm
PTRINCH
Panel Thickness Range
in
OTR
Operating Temperature Range
°C
LF
Level Of Filtering
GO
Ground Option
EO
Extender Options
FUW
For Use With
AT
Accessory Type
COMMENT
Comment
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D