Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EP - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminium centre swivel top plate bracket type "EP"
Bill of material
629304
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity 4 Km/h
daN
LC2
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical Description
Catalogue
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D