Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Tellurerota
Description
59HS F - ''TR-POWERHIGH'' Polyurethane Pallet Truck Rollers for Electric Pallet Trucks, Steel Core
Bill of material
059007
COD
Code
059007
D
Wheel diameter
85 mm
F
Wheel width
74 mm
DD
Hub bore diameter
12 mm
L
Hub length
75 mm
LL
Ball bearing seat diameter
55 mm
M
Ball bearing seat depth
22.0 mm
SL
Static load
1000 daN
RR
Rolling resistance
450 daN
LC
Load capacity
740 daN
LC2
Load capacity
590 daN
W
Weight
1.20 kg
INFO
Catalogue
Catalogue
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D