Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER160 - servo electric cylinder
Bill of material
TJER160S50AR10AM3C1M200R03N
MODEL
Model
TJER160
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
RT
Rated thrust
16.19 Kn
RM
Reducer model
TJAB142-003-S2-P2-III
ECTS
Electric cylinder telescopic speed
111 mm/s
SM
Servo model
HG-SN202JK-S100
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D