Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER180 - servo electric cylinder
Bill of material
TJER180S100AR10AM3C1M700BR05N
MODEL
Model
TJER180
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
180
OC
Normally open/close
ST
Sensor type
RT
Rated thrust
94.39 Kn
RM
Reducer model
TJAB180-005-S2-P2-III
ECTS
Electric cylinder telescopic speed
67 mm/s
SM
Servo model
HG-SR702BJK-S100
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D