Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814029 - Compact Multiprotocol RFID Module for Ethernet, 2 RFID Channels (HF/UHF) and 4 U
Bill of material
6814029
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814029
DESCSHORT
Short Description
Compact Multiprotocol RFID Module for Ethernet, 2 RFID Channels (HF/UHF) and 4 U
DESCLONG
Long Description
Compact Multiprotocol RFID Module for Ethernet, 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs, Cable length 50 m, PROFINET device, EtherNet/IP device or Modbus TCP slave, PROFINET S2 system redundancy, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each, Data interface for convenient use of the RFID functions, Continuous HF bus mode with up to 32 HF read/write heads per channel, 2 channels with M12 connection for RFID, 4 universal digital channels, configurable as PNP inputs or 0.5 A outputs, Programmable ARGEE
EAN
4047101310252
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S2-2RFID-4DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D