Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
6814071 - Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Outputs
Bill of material
6814071
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814071
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Outputs
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, Max. 2 A per output, Output diagnostics per channel, Ports C1–C8: Pin 1 not connected
EAN
4047101343298
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L1-16DOP-01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
2D