Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7520513 - Relay coupler, 2-channel
Bill of material
7520513
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7520513
DESCSHORT
Short Description
Relay coupler, 2-channel
DESCLONG
Long Description
Relay coupler, 2-channel, Operating voltage 10…30 VDC, Relay coupler for switching of intrinsically safe and current limited circuits, High-quality reed relays with rhodium contacts, Switching frequency up to 50 Hz, Galvanic isolation between input and output circuits, ATEX, TR CU, Installation in zone 2
EAN
4047101207057
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM73-22EX-R/24VUC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D