Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
7541188 - Isolating switching amplifier, 4-channel
Bill of material
7541188
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7541188
DESCSHORT
Short Description
Isolating switching amplifier, 4-channel
DESCLONG
Long Description
Isolating switching amplifier, 4-channel, Operating voltage 20…250 VAC / 20…125 VDC, 5 relay outputs (NO), Output mode adjustable (NO/NC mode), Input circuits monitored for wire-break/short-circuit (ON/OFF switchable), Common alarm output, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, UL, CFMUS, CSA, TR CU, INMETRO, TIIS, NEPSI, Installation in zone 2
EAN
4047101119398
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM1-451EX-R
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D