Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100026932 - Dynamic Inclinometer
Bill of material
100026932
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100026932
DESCSHORT
Short Description
Dynamic Inclinometer
DESCLONG
Long Description
Dynamic Inclinometer, Operating voltage 10…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via two axis with ±85 ° measuring range and two freely configurable switching outputs (PNP/NPN), High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 10…30 V DC, Male connector, M12 × 1, 4-pin, Parameterization via IO-Link with USB-2-IOL-0002
EAN
4047101538274
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2NF85H-QR20-2UPN6X3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D