Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1540218 - Pressure-Resistant Linear Position Sensor, SSI
Bill of material
1540218
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1540218
DESCSHORT
Short Description
Pressure-Resistant Linear Position Sensor, SSI
DESCLONG
Long Description
Pressure-Resistant Linear Position Sensor, SSI, Operating voltage 7…30 VDC, Measuring range 125 mm, Suited for hydraulic cylinders, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Shock-proof up to 100g, Status displayed via 3 color LED, Resolution 0,005 mm, Operating temperature rod -40 °C…+105 °C, Operating temperature electronics -40 °C…+85 °C, Protection class IP68, 7…30 V DC power supply, SSI - output, gray coded, 25 bit, M12 x 1 connector
EAN
4047101404791
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LTX125M-F10-SSI2-GAF1-X3-H1161
L
Housing length
320.600
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D