카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1590010 - Inductive Linear Position Sensor
Bill of material
1590010
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1590010
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 200 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range indicated via LED, Immune to electromagnetic interferences., Extremely short blind zones, Resolution 0,001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101227345
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI200P0-Q25LM0-ESG25X3-H1181
L
Housing length
258 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D