Catalog navigation
Выбор CAD модели
Доступные продукты: 274
HELP_VARIABLE
Company
UFI Filters
Description
FPM-SPM - Pressure
Bill of material
FPM22B04CFFCCEXX
CODE
Code
SIZE
Size and Lenght
PRT
Port Type
PRS
Port Size
Дюйм
BV
Bypass Valve
kPa
SEAL
Seals
FILTMEDIA
Filter Media
CLOGIND
Clogging Indicator
ACC1
Accessory 1
X = no accessory available
ACC2
Accessory 2
X = no accessory available
WP
Max Working Pressure
21 Mpa
DESCRIPTION
Description
Medium pressure inline filter
HOUSING
Housing
Anodized aluminium alloy
BYPASSVALVE
Bypass Valve
Steel
FLOWRATE
Qmax
120 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPM_Ufi_Hyd.pdf
H1
mm
H2
mm
R
100 mm
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D