카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
UFI Filters
Description
CAL - Suction
Bill of material
CAL355MQ
CODE
Code
SIZE
Size and Lenght
NFR
Nominal Flow Rate
l/min
PRS
Port Size
mm
DIAM
Diameter
mm
FILTMEDIA
Filter Media
MQ = Wire mesh 160 µm
DESCRIPTION
Description
Inline suction cartridge
MATERIALS
Housing
Zinc plated steel
FLOWRATE
Qmax
100 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/CAL_Ufi_Hyd.pdf
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D