Catalog navigation
CAD模型选择
可提供的产品: 129
HELP_VARIABLE
Company
UFI Filters
Description
FSE-AMF - Suction
Bill of material
FSE22B10ANCD10XX
CODE
Code
SIZE
Size and Lenght
PRT
Port Type
PRS
Port Size
英寸
BV
Bypass Valve
kPa
SEAL
Seals
FILTMEDIA
Filter Media
CLOGIND
Clogging Indicator
ACC1
Accessory 1
X = no accessory available
ACC2
Accessory 2
X = no accessory available
WP
Max Working Pressure
1.2 Mpa
REMARKS
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
DESCRIPTION
Description
Spin-on filter for suction or return line
HEAD
Head
Aluminium alloy
SPINONCARTRIDGE
Spin-on cartridge
Steel
FLOWRATE
Qmax
150 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FSE_Ufi_Hyd.pdf
D1
英寸
D2
英寸
D3
mm
D4
mm
D5
mm
D6
mm
E
mm
E1
mm
E2
mm
E3
mm
E4
mm
E5
mm
E6
mm
H1
mm
H2
mm
H3
mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D