Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VAG
Description
DURA PN10 Electr. actuator
Bill of material
DURA_DN80-PN10_EA
PN
Unit pressure rating
10
DN
Nominal size
mm
LODLEVEL
LOD Level
TXT01
Product
DURA Control Valve - with electr. actuator
TXT02
DN / PN
D
Outer diameter of flange
mm
K
Pitch circle diameter of flange
mm
D2
hole
mm
B
Flange width
19 mm
VD
Frame width
3 mm
N
Total number of holes
mm
L1
Overall length
mm
L2
Wide feet
mm
E1
mm
E2
238 mm
E3
264 mm
E4
249 mm
H1
mm
H2
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D