Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
1.02 - 4-D RADIUS BEND 83° (97°)
Bill of material
1.02.063
CNSORDERNO
Order number
1.02.063
LODDEST
LOD Destination
LODLEVEL
LOD Level
D
Diameter
63 mm
Z
Height
227 mm
B
Height
43 mm
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
30
CNSMASSEXACT
Weight
420 g
INFO
Datasheet
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D