Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
VDL
Description
2.06/2.08 inch - TEE 45°
Bill of material
2.06.090
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D
Diameter
Inch
Z1
Length
mm
Z2
Length
mm
B
Length
mm
TYPE
Type
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D