Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-587 - 4-conductor sensor supply terminal block, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-587
BESTNR
Item-No.
280-587
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
20 A
HOEHE
Height
63.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
90.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
13.950 g
ECLASS71
eCl@ss 7.1
27-14-11-28
Recommendations
Loading ...
Download CAD models
Previews
3D
2D