Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
282-311 - End and intermediate plate, 4 mm thick
Bill of material
282-311
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
46.40 mm
BREITE
Width
4.00 mm
TIEFE
Depth
62.00 mm
FARBE
Color
GEWICHT
Weight
4.405 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Recommendations
Loading ...
Download CAD models
Previews
3D
2D