Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
285-137 - 2-conductor ground terminal block, 35 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-137
BESTNR
Item-No.
AAU733
Description
2-conductor ground terminal block, 35 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
35.00 mm²
EINDRAEHTIG
Solid conductor
6 - 35 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
6 - 35 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
25 - 25 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
16.00 mm
BAC476
Height at lowest possible mounting height
63.00 mm
BAA018
Length
86.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
2-conductor ground terminal block
AAU734
Manufacturer product description
2-conductor ground terminal block, 35 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
6.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
35.00 mm²
BAC740
min. line cross section, rigid
6.00 mm²
BAC677
max. line cross section, rigid
35.00 mm²
BAC739
min. line cross section, flexible
6.00 mm²
BAC676
max. line cross section, flexible
35.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-137
FEINMINAWG
min. stranded AWG
10
FEINMAXAWG
max. stranded AWG
2
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
25.00 mm
ABISOMAX
max. Strip length
25.00 mm
SYMBOL
Symbol name terminal block
E00246
Recommendations
Loading ...
Download CAD models
Previews
3D
2D