Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-950 - 2-conductor through terminal block, 50 mm², suitable for Ex e II applications, lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-950
BESTNR
Item-No.
285-950
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
10 - 50 (70 "f") mm²
QUERSCHNITT2
Cross section
8 - 2 / 0 AWG
ABISOLIERLAENGE
Strip length
30 mm
SPANNUNG
Measured voltage
880 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
134 A
HOEHE
Height
87.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
94.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
light gray
BEMERKUNGEN
Comment
only for DIN 35 x 15 rail 2.3 mm thick
GEWICHT
Weight
159.050 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D