Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
231-206/027-000 TO 231-216/027-000 - FEMALE PLUG WITH FIXING FLANGE PIN SPACING 7,5 mm / 0.295 in
Bill of material
231-209/027-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
14.30 mm
BREITE
Width
mm
TIEFE
Depth
26.45 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
A = (No. of poles - 1) x Pin Spacing | L1 = A + 5 mm + 3 mm | L2 = A + 5 mm + 8,8 mm | L3 = A + 5 mm + 14,8 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D