Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
WAGO
Description
235-402/331-000 to 235-448/331-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 5/5.08 MM / 0.2 IN WITH PUSH BOTTONS
Bill of material
235-407/331-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
15.50 mm
BREITE
Width
mm
TIEFE
Depth
12.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D